??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25151.0121 Silicone Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25151. - Silicone Endstop Buffers truncated cone form, with screw
Bill of material
25151.0121 Silicone Endstop Buffer
BESTNR
Ref. No.
25151.0121
D1
19 mm
D2
Thread
M5
L2
20 mm
D3
12.0 mm
L1
16.0 mm
S
2 mm
FED
Spring rate R ~
63 N/mm
BB
Load capacity max.
250 N
FW
Spring range ~
4.0 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
200 °C
G
Weight
10 g
Embedded user actions